{"product":{"productId":"agid.17054","price":10.81,"name":"Cam levers, stainless steel, with internal thread, plastic-metal thrust washer"},"currency":"GBP"}
- Cam levers can be used to clamp workpieces quickly and torque-free
- Advantage: workpiece needs no further securing
- Application fields: machine and assembly construction, rehabilitation and medical technology, foodstuff industry
- Also suitable for use in the foodstuff industry (corrosion resistant)
- Improved haptics thanks to electropolished or abrasive-blasted surface
Description
Material
Handles 1.4308.
Thrust washer plastic PA 66 GF 35-X fibreglass reinforced.
Hinge pin, washer 1.4305.
Version
Handle electropolished or blasted.
Thrust washer black.
Hinge pin bright.
Thrust washer black.
Hinge pin bright.
Note
Plastics are subject to creeping under load (retardation).
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.