Cam Lever
stainless steel
electropolished
- Cam levers can be used to clamp workpieces quickly and torque-free
- Advantage: workpiece needs no further securing
- Application fields: machine and assembly construction, rehabilitation and medical technology, foodstuff industry
- No clamping force losses due possible creep tendency
- Versions: electropolished or abrasive blasted
£12.21
plus sales tax
Added to your shopping cart
Designation
Cam Lever
Thread type
external thread
Size
9
Body material
stainless steel
Component material
stainless steel
Body surface finish
electropolished
Steel code
1.4308
A1=Handle length
41,7
A=Handle length
36,2
B=Width
14,4
D=Thread
M03
F=Retaining force (kN)
1,5
FH=Hand force (N)
90
H1=Height
13,5
L=Thread length
30
S=Travel
1
B1
11,5
D1
12
D2
6
H
9
Description
Material
Handle 1.4308 stainless steel.
Thrust washer 1.4034 stainless steel, hardened.
Hinge pin and stud 1.4305 stainless steel.
Version
Handle electropolished or blasted.
Thrust washer, hinge pin and screw bright.
Thrust washer, hinge pin and screw bright.
Note
The thrust washer face is lightly greased before delivery.
The grease is FDA conform and is suitable for use in the foodstuff and pharmaceutical industries.
The grease is FDA conform and is suitable for use in the foodstuff and pharmaceutical industries.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.