Cam Lever
stainless steel
blasted
- Cam levers can be used to clamp workpieces quickly and torque-free
- Advantage: workpiece needs no further securing
- Application fields: machine and assembly construction, rehabilitation and medical technology, foodstuff industry
- Also suitable for use in the foodstuff industry (corrosion resistant)
- Improved haptics thanks to electropolished or abrasive-blasted surface
£10.76
plus sales tax
Added to your shopping cart
Designation
Cam Lever
Thread type
internal thread
Size
0
Body material
stainless steel
Component material
stainless steel
Body surface finish
blasted
Steel code
1.4308
A1=Handle length
59,1
A=Handle length
52,3
B=Width
18
D=Thread
M05
F=Retaining force (kN)
2,5
FH=Hand force (N)
100
H1=Height
17
S=Travel
1
B1
13
D1
15,4
D2
8
H
11,2
Description
Material
Handles 1.4308.
Thrust washer plastic PA 66 GF 35-X fibreglass reinforced.
Hinge pin, washer 1.4305.
Version
Handle electropolished or blasted.
Thrust washer black.
Hinge pin bright.
Thrust washer black.
Hinge pin bright.
Note
Plastics are subject to creeping under load (retardation).
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.