Cam Lever
aluminium
black
powder-coated
- Cam levers can be used to clamp workpieces quickly and torque-free
- Advantage: workpiece needs no further securing
- Application fields: machine and assembly construction, rehabilitation and medical technology
- Steel or stainless steel version
- Colours: black or ruby red
£5.18
plus sales tax
Added to your shopping cart
Designation
Cam Lever
Thread type
internal thread
Size
9
Body material
aluminium
Component material
steel
Body colour
black
Body surface finish
powder-coated
A1=Handle length
41,7
A=Handle length
36,2
B=Width
14,4
D=Thread
M04
F=Retaining force (kN)
1,5
FH=Hand force (N)
90
H1=Height
13
S=Travel
1
B1
11,5
D1
12
D2
6
H
9
Description
Material
Handles cast aluminium EN AC-46200.
Thrust washer plastic PA 66 GF 35-X fibreglass reinforced.
Hinge pin stainless steel 1.4305.
Washer steel, grade 5.8, or stainless steel 1.4305.
Version
Handles fine structured powder-coated, black or red RAL 3003.
Thrust washer black.
Hinge pin bright.
Washer trivalent blue passivated steel or bright stainless steel.
Thrust washer black.
Hinge pin bright.
Washer trivalent blue passivated steel or bright stainless steel.
Note
Plastics are subject to creeping under load (retardation).
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.