Cam Lever
adjustable
stainless steel
blasted
- Cam levers can be used to clamp workpieces quickly and torque-free
- Advantage: workpiece needs no further securing
- Precise clamping adjustment via a fine thread setscrew
- Application fields: machine and assembly construction, rehabilitation and medical technology
- Versions: electropolished or abrasive blasted
£15.19
plus sales tax
Added to your shopping cart
Designation
Cam Lever
Thread type
external thread
Size
0
Version 1
adjustable
Body material
stainless steel
Component material
stainless steel
Body surface finish
blasted
A1=Handle length
59,1
A=Handle length
52,3
B=Width
18
D=Thread
M04
F=Retaining force (kN)
2,5
FH=Hand force (N)
100
H1=Height
17
L=Thread length
30
S=Travel
1
B1
13
D1
15,4
D2
8
H
11,2
Description
Material
Handles 1.4308 stainless steel.
Thrust washer plastic PA 66 GF 35-X, fibreglass reinforced.
Hinge pin, washer and screw 1.4305 stainless steel.
Version
Handle electropolished or blasted.
Thrust washer black.
Hinge pin, washer and screw bright.
Thrust washer black.
Hinge pin, washer and screw bright.
Note
Adjustable cam levers are used if the position of the lever relative to the axis of tension only permits one specific position (interference circle). The exact position of the lever is adjusted using a screwdriver on the fine thread setscrew.
Plastics are subject to creeping under load (retardation).
Plastics are subject to creeping under load (retardation).
Drawing reference
1) setscrew for fine ?adjustment of lever
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.