Cam Lever
adjustable
polyamide
traffic red RAL 3020
- Cam levers can be used to clamp workpieces quickly and torque-free
- Advantage: workpiece needs no further securing
- Precise clamping adjustment via a fine thread setscrew
- Application fields: machine and assembly construction, rehabilitation and medical technology
- Steel and stainless steel version
£6.59
plus sales tax
Added to your shopping cart
Designation
Cam Lever
Thread type
external thread
Size
2
Version 1
adjustable
Body material
polyamide
Component material
steel
Body colour
traffic red RAL 3020
A1=Handle length
110
A=Handle length
100
B=Width
33
D=Thread
M10
F=Retaining force (kN)
5
FH=Hand force (N)
170
H1=Height
27,7
L=Thread length
30
S=Travel
1,5
B1
24
D1
27,1
D2
11
H
16,2
Description
Material
Handles and thrust washer fibreglass reinforced plastic PA 66.
Hinge pins 1.4305 stainless steel.
Screw and washer steel quality class 5.8 or 1.4305 stainless steel.
Version
Grip black or traffic red RAL3020.
Thrust washer black.
Hinge pin bright.
Stud and washer trivalent blue-passivated or bright stainless steel.
Thrust washer black.
Hinge pin bright.
Stud and washer trivalent blue-passivated or bright stainless steel.
Note
Adjustable cam levers are used if the position of the lever relative to the axis of tension only permits one specific position (interference circle). The exact position of the lever is adjusted using a screwdriver on the fine thread setscrew.
Plastics are subject to creeping under load (retardation), this can cause reduced clamping force.
Plastics are subject to creeping under load (retardation), this can cause reduced clamping force.
Drawing reference
1) setscrew for fine ?adjustment of lever
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.