Hinge Pin
with retaining ring
steel
tempered, ground, bright
- Application sector: Assembly fixtures
- Ground OD
- High dimensional accuracy
- Suitable for use as spare part
- Matching circlips included
£5.83
plus sales tax
Added to your shopping cart
Designation
Hinge Pin
Version 1
with retaining ring
Body material
steel
Component material
steel
Body surface finish
tempered, ground, bright
Component surface finish
phosphated
Steel code
1.0503
D1=Diameter
16
L=Length
48
D2
15,2
D3
24,4
L1
41
M1
1,1
N min.
2,4
Packaging unit
set
Description
Material
Steel or stainless steel.
Version
Steel version:
tempered to 1000 - 1200 N/mm², black oxidised.
Stainless steel version:
tempered to 900 - 1050 N/mm², bright.
tempered to 1000 - 1200 N/mm², black oxidised.
Stainless steel version:
tempered to 900 - 1050 N/mm², bright.
Note
For use with:
Single cam levers 04290 and 04310.
Eye bolts 07180 and 07181.
Clevis 07620.
Single cam levers 04290 and 04310.
Eye bolts 07180 and 07181.
Clevis 07620.
Advantages
Ground OD.
High dimensional accuracy.
Suitable for use as spare part.
Matching circlips included.
High dimensional accuracy.
Suitable for use as spare part.
Matching circlips included.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.