text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Cam Clamp
Version 1
with end clamping
Body material
high carbon steel
Component material
high carbon steel
Body surface finish
black oxidised
D=Thread
M08
L=Handle length
104±2
A
14
B
38
B1
25
B2
12
D1
25
D2
7
Fastening type
bore
H
70
H1 max.
25
H2
34
L1
27
L2
28
L3
28
L4
27
S
16
SW
13

Description

Material
Cam lever carbon steel 1.7220.
Strap carbon steel 1.1191.
Version
Black oxidised.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought