text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Cam Clamp
Version 1
with centre clamping
Body material
high carbon steel
Component material
high carbon steel
Body surface finish
black oxidised
D=Thread
M10
L=Handle length
123±2
B
25
D1
30
Fastening type
bore
H1 max.
39
H2
92
L1
49
L2
46
S
16
SW
17

Description

Material
Cam lever carbon steel 1.7220.
Strap carbon steel 1.1191
Version
Black oxidised.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought