text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Spring plunger
Main material
steel
Surface finish body
black oxidised
Component material
pin POM
D=Thread
M16
H=Stroke
5
L=Length
32
Assembly key g
100
D1
7,5
N
2,5
S
5
Spring strength
standard
Spring force final pressure F2 approx. N
100
Spring force initial pressure F1 approx. N
45
T1
2,5
carrier form
hexagon socket
pin form
thrust pin
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ Conflict Minerals 3TG status
no intentional 3TG
~ PFAS free?
yes
~ REACH SVHC 2 name > threshold
lead possible
~ REACH info SVHC-free?
unknown
~ RoHS conformity
yes, but exemptions unknown
~ TSCA 6(H) conformity
yes

Description

Material
Sleeve steel grade 5.8.
Thrust pin POM.
Spring grade D steel wire.
Version
Black oxidised.
Drawing reference
1) grub screw glued in
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought