text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Spring Plunger
Body material
steel
Component material
pin POM
D=Thread
M16
F1=Spring force initial N ca.
20
F2=Spring force final N ca.
45
F=Spring force
light
Form=Form thrust pad
thrust pin
G=Assembly key g
100
H=Stroke
5
L=Length
32
Carrier profile
hexagon socket
D1
7,5
N
2,5
S
5
T1
2,5

Description

Material
Sleeve steel grade 5.8.
Thrust pin POM.
Spring grade D steel wire.
Version
Black oxidised.
Drawing reference
1) grub screw glued in
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range