text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language

Description

Material
Steel.
Version
Case-hardened, black oxidised and ground.
Note
Elastic slot keys are used to align fixtures and clamps play-free on machine tables with DIN 650 T-slots.
Advantages
- Play-free seating through elastic deformation.
- The two-part sprung face allows the tolerance play of the guide slots in the machine table and fixture/clamp to be independently equalised.
- Repeat accuracies within 0.005 mm are possible.
Drawing reference
Independent compensation of two different slot dimensions

Spring surface 1:
Adjusted to the guide slot of the add-on part (fixture/chucking tool).

Spring surface 2:
Adjusted to the guide slot of the supporting table.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range