text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language

Description

Material
Stainless steel
Version
Hardened.
Note
Mounting dimensions Form A:
Mounting with nut, max. plate thickness 10 mm.
Mounting dimensions Form B:
Screwed in, for plate thicknesses over 10 mm or in a blind hole.
Colour may differ from the image due to the hardening process.
On request
Suitable nuts and assembly tool.
Accessory
03161-10 Locating cylinder stainless steel, pneumatic
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought