text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language

Description

Product description
Workpieces are clamped and released by compressed air.
The possible clamping diameter is from 16 to 20 mm.
Material
Body, stainless steel.
Seal, NBR.
Version
Stainless steel bright.
Note for ordering
Cylinder head screws M4X35 for fastening from below are included with delivery.
Cylinder head screws with low head M5 for fastening from above are not included with delivery.
Note
Installed dimensions for plate thickness 6 mm.
The stated retaining forces are related to an operating pressure of 0.5 Mpa and a surface quality of Ra 1.6 µm.
Repeat accuracy in this case is ±0.2 mm.
Drawing reference
1) ”Clamping” position
2) ”Release” position
3) Mounting plate
4) O-ring
5) ”Clamping” connection
6) ”Release” connection
7) Cylinder head screw M4
8) Cylinder screw with low head M5
9) Workpiece
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought