- Indexing plungers facilitate indexing and locking
- Application sectors: machine, instrument and fixture construction, measuring technology, domestic use
- High stability
- Ergonomic grip
- Material: steel or stainless steel
Description
Material
Steel version:
Indexing pin hardened:
pin 1.0718
threaded sleeve 1.0718.
Stainless steel version:
Indexing pin hardened:
pin 1.4305
threaded sleeve 1.4305.
T-grip thermoplastic, black grey or traffic red RAL 3020.
Indexing pin hardened:
pin 1.0718
threaded sleeve 1.0718.
Stainless steel version:
Indexing pin hardened:
pin 1.4305
threaded sleeve 1.4305.
T-grip thermoplastic, black grey or traffic red RAL 3020.
Version
Steel version:
indexing pin hardened, ground and black oxidised.
Threaded sleeve black oxidised
Stainless steel version:
indexing pin hardened, ground and bright.
Threaded sleeve bright.
indexing pin hardened, ground and black oxidised.
Threaded sleeve black oxidised
Stainless steel version:
indexing pin hardened, ground and bright.
Threaded sleeve bright.
Note
Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. The ergonomic T-grip enables easy handling and low effort.
On request
Special versions.
Accessory
Spacer rings 03089
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.