text.skipToContent text.skipToNavigation
EN
Choose your language

03089

Indexing plungers, short version, Form D

  • Indexing plungers facilitate indexing and locking
  • Application sectors: machine, instrument and fixture construction, measuring technology, domestic use
  • High stability
  • Ideal where space is restricted:
  • Material: steel or stainless steel
Special features:

from £6.58

plus sales tax
12 results found

Description

Material
Steel version:

Indexing pin hardened:

steel grade 5.8.



Stainless steel version,

Indexing pin not hardened

Threaded sleeve and indexing pin 1.4305.



Mushroom knob red thermoplastic
Version
Steel version:
Indexing pin hardened, ground, black oxidised.

Stainless steel version:
Indexing pin not hardened, ground, bright.
Note
Indexing plungers are used to prevent any change in position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. Form C or D is recommended for applications in which the pin is disengaged over extended periods and should be prevented from springing back.