Material
Star grip black grey thermoplastic.
Threaded sleeve 1.0718.
Indexing pin stainless steel 1.4305.
Threaded sleeve 1.0718.
Indexing pin stainless steel 1.4305.
Version
Steel electro zinc-plated.
Stainless steel bright.
Stainless steel bright.
Show more
Show less
Description
Product description
The indexing and clamping grips enable the positioning, securing and clamping of diverse positioning elements with just one product. Indexing is carried out using the indexing pin and the item is clamped using the end face of the sleeve.
Material
Star grip black grey thermoplastic.
Threaded sleeve 1.0718.
Indexing pin stainless steel 1.4305.
Threaded sleeve 1.0718.
Indexing pin stainless steel 1.4305.
Version
Steel electro zinc-plated.
Stainless steel bright.
Stainless steel bright.
Advantages
Indexing and clamping with one product.
Ergonomic operation via star grip.
Ergonomic operation via star grip.
On request
Special versions.
Accessory
Hexagon nuts thin DIN 439
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.