text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Indexing Plunger
Form
AP
Size
4
Version 1
without locking slot
Version 2
short
Product type
with thread lock
Body material
stainless steel
Component material
thermoplastic
Component colour
black grey RAL 7021
Body surface finish
not hardened
Steel code
1.4305
D1=Thread
M20X1,5
D=Pin diameter
10
F1=Spring force initial N ca.
15
F2=Spring force final N ca.
32
L=Length
61
S=Travel
10
D2
33
F x 30°
2,8
Form definition
without locking slot, without locknut
L1
15
L2
12
Locknut
without locknut
SW1
22

Description

Material
Steel version:

Indexing pin hardened:

Threaded sleeve and indexing pin steel.



Stainless steel version:

Indexing pin not hardened:

Threaded sleeve and indexing pin 1.4305.



Mushroom knob black grey thermoplastic.

Thread lock blue polyamide.
Version
Steel version:
Indexing pin hardened, ground, black oxidised.

Stainless steel version:
Indexing pin not hardened, ground, bright.
Note
Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. Form CP is recommended for applications where the plunger remains disengaged over a long period and the pin should be prevented from springing back.
The thread lock enables the plunger to be screwed in to the exact depth required, no spacer ring is required.
The thread lock is a gripping polyamide coating that is applied punctiform (spot).
On request
Special versions.
Accessory
Spacer rings 03089
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought