text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language

Description

Material
Body EN AC-51400.
Wedges high-carbon steel.
Version
Body natural colour anodised.
Wedges black oxidised.
Note
The lateral clamping screw tightens the jaws and clamps the workpiece on the circumference.
The simple and compact design allows 2 workpieces to be clamped.
The clamping travel is max. 0.5 mm.
The jaws must be pre-tensioned before machining the contour, the supplied clamping ring is used for this purpose.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range