text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Clamping Pin
Body material
stainless steel
D=Diameter
6
H=Height
7,6
L=Length
5,8
SW=Key width
5
D1
7
H1
0,5
M
M04X0,7

Description

Material
Stainless steel
Version
Hardened.
Note
Colour may differ from image due to curing process.
Method of operation
Screw the clamping pin into the thread and tighten. See assembly drawing.
Drawing reference
1) plate
Accessory
Locating fixture round 03161-15.
Locating fixture flange 03161-16.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range