text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Self-Aligning Pad
Form
C
Version 1
with o-ring
Product type
thread
Body material
high carbon steel
Component material
tool steel
Body surface finish
tempered, black oxidised
Component surface finish
hardened and black oxid finish
B=Thread length
35
D2=Thread
M12
F=Max.stat. Load capacity kN
15
Ball-Ø
7
D3
6
Fastening type
external thread
H1
1,5
Mounting/support surface
plane
Mounting/support surface mat.
steel
SW1
6

Description

Material
Body carbon steel.
Ball tool steel.
Version
Body tempered.
Ball hardened, black oxidised.
Note
Self-aligning pads are used to support and clamp unmachined and machined workpieces.
They can also be used as stops, supports and thrust pads in fixtures and toolmaking.

Ball secured against rotation.
Advantages
The built-in O-ring holds the ball in place and keeps dirt and foreign particles out, ensuring uniform movement.
The hexagon socket allows easy adjustment and positioning in through holes.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought