Stop
adjustable
stainless steel
- IP rating 67
- Temperature range: -25 °C to +70 °C
- Approvals: CE, c-UL-us
£109.69
plus sales tax
Added to your shopping cart
Designation
Stop
Size
2
Version 1
adjustable
Version 2
with end position feedback
Body material
stainless steel
D=Thread
M10
H=Height
35,2
B
25
D1
3
Fastening type
external thread
H1
2
Mounting/support surface
plane
Mounting/support surface mat.
stainless steel
PL FEATUREgrip
TRUE
SW
17
Seat form
hexagon
Description
Material
Screw and plunger stainless steel 1.4301.
Guide bush stainless steel 1.4112.
Sensor housing stainless steel.
Note
The ensured sensing distance is achieved if the plunger is actuated flush up to the stop surface of the guide bush. The sensor is supplied unassembled.
Installation recommendation: glue in with Loctite 638.
Caution: screw sensor in until it comes to a stop.
Installation recommendation: glue in with Loctite 638.
Caution: screw sensor in until it comes to a stop.
Safety
End position feedback stops are not suitable for personal protection.
Drawing reference
5) LED-indicator
BN = brown
BK = black
BU = blue
BN = brown
BK = black
BU = blue
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.