text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Rest Pad
Version 1
adjustable
Version 2
with locknut
Body material
high carbon steel
Body surface finish
hardened and black oxid finish
D1=Outside diameter
16
D=Thread
M16
H=Height
120
E
27,7
F ca. N
11520
Fastening type
external thread
H1
63
H2
100
H3 max.
96
H3 min.
65
H4
8
Mounting/support surface
round
Mounting/support surface mat.
steel
R
25
SW
24
Seat form
round

Description

Material
Carbon steel 1.1181.
Version
Surface hardened, black oxidised.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range