text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Rest Pad
Body material
tool steel
Body surface finish
hardened and ground
D1=Outside diameter
10
D2=Pin diameter
6
H=Height
4,5
Fastening type
precision diameter
H1
8,5
L3
0,9
L4
1,5
Mounting/support surface
plane
Mounting/support surface mat.
steel
Seat form
round

Description

Material
Tool steel.
Version
Hardened and ground.
Top face without centerbore.
Note
If more than one rest pad is used, the support height can be reground. Rest pads can also be used as feet for jigs and fixtures.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought