text.skipToContent text.skipToNavigation
EN
Choose your language

01850

Tombstones cube

  • Base element for system construction
  • Rough-machined clamping surfaces
  • Precision-machined reference surface
  • For DIN 55201, JIS 6337-1980 machine tables
Special features:

from £2,393.30

plus sales tax

Description

Material
GJL 300.
Version
Reference surfaces precision machined.
The clamping surfaces have 0.5 mm allowance.
Note
The cube tombstones are matched to subplates for machine tools acc. to DIN 55201 and JIS 6337-1980.
Ring bolts for lifting are supplied. A cover prevents the cavities filling with swarf.