text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Angle plate
Version 1
double sided
Version 2
without hole
Body material
grey cast iron
A=Height
653
B1
650
C
75
D
201±0,2
E
250
E1
101,5±0,2
G
20
H
50

Description

Material
GJL 300.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought