text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Angle plate
Version 1
double sided
Version 2
without hole
Body material
grey cast iron
A=Height
553
B1
550
C
55
D
151±0,2
E
200
E1
75,5±0,2
G
20
H
50

Description

Material
GJL 300.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought