Stepper Motor
- Size acc. to NEMA
- High increment angle accuracy of 1.8°
- With wire connection
- Up to 50 °C ambient temperature without forced ventilation
- High efficiency ratio
£70.21
plus sales tax
Added to your shopping cart
Designation
Stepper Motor
Size
NEMA 17
B=Width
42
HM=Retaining torque Nm
0,43
L=Length max.
47
SWI=Step angle °
1,8
A
31
D
5
D1
22
D2
M03X4,5
E
4,5
Inductivity mH
2,8
L1
20
L2
0,9
L3
2
L4
15
Moment of inertia kgcm²
0,068
No. of braids
4
Nom. tension VDC
5,6
Phase current A
1,7
Phase resistance Ohm
1,65
Description
Version
2-phase high-torque stepper motor in NEMA 17, NEMA 23 and NEMA 34 sizes with flat-milled shaft (D-shaft). 1.8° increment angle (full increment) with 4-wired connection cable.
Note
The stepper motors deliver high torque, high precision and simple control. They function reliably in diverse ambient conditions. The stepper motors can be connected to conventional motor controllers via stranded cables.
When selecting a suitable motor, using just the retaining torque is not enough, as the motor’s torque decreases with the speed. It is therefore essential to select the correct motor according to the torque curve.
When selecting a suitable motor, using just the retaining torque is not enough, as the motor’s torque decreases with the speed. It is therefore essential to select the correct motor according to the torque curve.
Temperature range
-10 °C to +50 °C
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.