Converter
- To configure the stepper motors with a standard PC
- Programming software available as free download
- USB converter with galvanic isolation
£184.75
plus sales tax
Added to your shopping cart
Designation
Converter
ID=Suitable for
stepper motor NEMA 17/23
Description
Note
The stepper motor has a dialog interface for configuration via a superordinate computer. The controllers are configured using this interface.
The standard interface is executed as a TTL interface. A converter (USB converter) must therefore be used so that the stepper motor can be configured via a PC (with the help of the programming software) or controlled remotely. To prevent the controller from being destroyed by excessive differences in potential or compensating currents, the USB converters supplied feature galvanic isolation.
85000-15-91: USB on RS-232 (9-pin SUB-D connector). This USB stick transfers serial TTL level data to the PC or notebook via the USB interface. Length ca. 500 mm with 1.8 m USB extension cable.
85000-15-92: USB on RS-232 (9-pin SUB-D connector). This USB stick transfers serial TTL level data to the PC or notebook via the USB interface. Length ca. 500 mm with 1.8 m USB extension cable. With adapter to mini DIN connector.
85000-15-95: 15-pin SUB-D bush on 15-pin SUB-D connector and 9-pin SUB-D bush, length ca. 170 mm.
85000-15-910X05000: 15-pin SUB-D HD bush, length 5 m. Drag chain compatible.
85000-15-911X05000: 16-pin, M23, straight bush, length 5 m. Drag chain compatible.
The standard interface is executed as a TTL interface. A converter (USB converter) must therefore be used so that the stepper motor can be configured via a PC (with the help of the programming software) or controlled remotely. To prevent the controller from being destroyed by excessive differences in potential or compensating currents, the USB converters supplied feature galvanic isolation.
85000-15-91: USB on RS-232 (9-pin SUB-D connector). This USB stick transfers serial TTL level data to the PC or notebook via the USB interface. Length ca. 500 mm with 1.8 m USB extension cable.
85000-15-92: USB on RS-232 (9-pin SUB-D connector). This USB stick transfers serial TTL level data to the PC or notebook via the USB interface. Length ca. 500 mm with 1.8 m USB extension cable. With adapter to mini DIN connector.
85000-15-95: 15-pin SUB-D bush on 15-pin SUB-D connector and 9-pin SUB-D bush, length ca. 170 mm.
85000-15-910X05000: 15-pin SUB-D HD bush, length 5 m. Drag chain compatible.
85000-15-911X05000: 16-pin, M23, straight bush, length 5 m. Drag chain compatible.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.