text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language

Description

Material
Brass.
Lamellar insert polyamide (PA6).
Contact spring stainless steel (M12x1.5 does not have a contact spring).
Seal ring CR / NBR.
O-ring NBR.
Version
nickel-plated.
Note
DIN EN 60423 cable glands with metric thread. For shielded cables and lines. Quick and easy EMC connection of the shielding braid to the housing potential by contact spring and intermediate socket. Sealing and tension relief are provided by inset fins and a sealing washer.

Rating IP68 (5 bar for 30 min).

Cable glands are used for connecting cables and lines in housings, distributors and switch boxes.
Temperature range
Static: -40 °C to +100 °C.
Dynamic: -20 °C to +100 °C.
Drawing reference
1) O-ring M32x1.5
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought