text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language

Description

Material
Stainless steel 1.4305

Lamellar insert polyamide (PA6).

Seal ring CR / NBR.

O-ring NBR.
Version
nickel-plated.
Note
DIN EN 60423 cable glands with metric thread. For shielded cables and lines. Sealing and tension relief are provided by inset fins and a sealing washer.

Rating IP68 (5 bar for 30 min).

Cable glands are used for connecting fixed calbes and lines in housings, distributors and switch boxes.
Temperature range
Static: -40 °C to +100 °C.
Dynamic: -20 °C to +100 °C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought