- No mechanical wear
- Long service life
- Robust and fully encapsulated housing
- Impervious to dirt
- Protection against manipulation through RFID technology
Description
Material
Housing thermoplastic.
Version
Operating principle: RFID
Rating: IP67.
Rating: IP67.
Note
Actuator for RFID coded safety switch. If the actuator is within the switching range (safety door closed), the semiconductor outputs of the safety switch are activated.
Temperature range
-25 °C to +65 °C.
Accessory
Safety switch RFID coded 83456.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.