Switched-mode power supply
48 V DC
- can be installed directly on the DIN rails
- Switch for 115 V/230 V input voltage
- protected against short-circuit, overload, surges
- Efficiency ratio 80%
£199.06
plus sales tax
Added to your shopping cart
Designation
Switched-mode power supply
Version 1
48 V DC
AL=Output performance W
480
AN=Output nom. current A
10
AS=Output voltage V
48
Frequency Hz
47 - 63
Input voltage VDC
90 - 264
Description
Version
Single-phase primary switched-mode power supply in metal housing.
Note
Closed version with screw fittings with contact protection. Overload protection due to current limit, auto recovery. Protected against short-circuit, overload and surges. Power on LED indicator. For DIN top hat rail mounting.
Technical Data
Rating: IP00
Protection class: I
Standard: UL508, TUV EN60950-1, CE
Connection: screw terminals with contact protection
Fastening: installation on DIN rail TS-35/7.5 or 15
Protection class: I
Standard: UL508, TUV EN60950-1, CE
Connection: screw terminals with contact protection
Fastening: installation on DIN rail TS-35/7.5 or 15
Temperature range
-10°C to +70°C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.