text.skipToContent text.skipToNavigation
EN
Choose your language

82100-10

Switched-mode power supplies for top-hat rail mounting

  • can be installed directly on the DIN rails
  • Switch for 115 V/230 V input voltage
  • protected against short-circuit, overload, surges
  • Efficiency ratio 80%
Special features:

from £57.39

plus sales tax

Description

Version
Single-phase primary switched-mode power supply in metal housing.
Note
Closed version with screw fittings with contact protection. Overload protection due to current limit, auto recovery. Protected against short-circuit, overload and surges. Power on LED indicator. For DIN top hat rail mounting.
Technical Data
Rating: IP00
Protection class: I
Standard: UL508, TUV EN60950-1, CE
Connection: screw terminals with contact protection
Fastening: installation on DIN rail TS-35/7.5 or 15
Temperature range
-10°C to +70°C.