Material
Polyamide fibreglass reinforced.
Version
Black. Closed.
Show more
Show less
Description
Material
Polyamide fibreglass reinforced.
Version
Black. Closed.
Note
Energy supply chains for safe guiding of flexible electric and data cables as well as pneumatic and hydraulic hoses. The modularly constructed chains can be easily shortened or extended.
The material is UV-resistant and therefore also suitable for outdoor applications.
The material is UV-resistant and therefore also suitable for outdoor applications.
Technical Data
Technical features in unsupported areas:
Speed: 10 m/s
Acceleration: 50 m/s²
Speed: 10 m/s
Acceleration: 50 m/s²
Temperature range
-30°C to +125°C
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.