text.skipToContent text.skipToNavigation
EN
Choose your language

80150

Connectors with screw fitting, Form B

  • IP rating 67
  • 3-pin
  • Gold-plated contacts
  • Temperature range: -25 to +70 °C
Special features:

from £8.34

plus sales tax

Description

Material
Cable and housing PUR
Contacts gold-plated bronze.
Version
Bush (female)
Voltage: U max. 60 V
Current: I max. 4 A
Terminals: 3-pin
Security type: IP 67
Note
Plug connector with screw fitting.
Plug encapsulated to cable.
Temperature range
-25 °C to +70 °C
Drawing reference
1 = brown (BN)
3 = blue (BU)
4 = black (BK)