text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Connector
Form
A
Version 1
with screw connection
Version 2
3-pin
Body material
plastic
Component material
polyurethane
Body colour
black
Component colour
black
N=Number of wires x wire cross
3X0,25 MM²
P=Cable length
2000
V=Nominal voltage
300 AC
V=Test voltage
2500 AC
Cable bend radius fixed
5XD1
Cable bend radius moving
10XD1
Conductive resistance Ω/Km
79
Contamination level
3
D1
4,1
EMC capability
U
Form definition
straight bush
Halogen-free
yes
L
32
Number of bend cycles max.
002
Operating voltage V
50AC/60DC
Rated current A
4
Rated surge voltage V
1500
Safety rating
IP65/IP67
Temperature range cable fixed
003
Temperature range cable moving
005

Description

Material
Housing: plastic.
Cable: PUR (4 pole PVC).
Insulation braid: PP (4 pole PVC).
Contact: copper alloy.
Contact surface: Au (gold).
Lock: nickel plated die-cast zinc.
Version
Bush (female).
Housing colour: black.
Cable colour: black.
Note
Connector with screw lock.
Connector moulded to cable.
Wire ID acc. to DIN 47100 colour code.
Coding A. Recommended tightening torque for the lock 0.4 Nm.
The connectors are designed for use in plant, control and electrical appliance construction.
Technical Data
No. of connection cycles: ≥ 100.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range