Seating Ledges
steel
bright
- For setting the clamping depth of the workpiece
- Suitable for 5-axis clamping system compact 41300
- Quick and easy assembly
- Hardened
£100.90
plus sales tax
Added to your shopping cart
Designation
Seating Ledges
Version 2
pair
Body material
steel
Body surface finish
bright
B=Jaw width
125
ID=Suitable for
K0973
S=Thickness
3
H
17
S
3
Description
Version
Bright.
Note
The seating ledges are suitable for adjusting the clamping depth of the workpiece on the compact 5-axis clamping system.
The 12 mm version does not interfere with the positive-down effect.
By the 17 mm version, the positive-down force is reduced but causes less edge deformation.
Supplied in pairs.
The 12 mm version does not interfere with the positive-down effect.
By the 17 mm version, the positive-down force is reduced but causes less edge deformation.
Supplied in pairs.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.