text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Jaw Plate
Version 1
smooth version
Body material
tool steel
B=Jaw width
90
A
61
B
90

Description

Material
Tool steel.
Version
Hardened, bright.
Note
For clamping pre-machined and ground workpieces.

Supplied singly.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought