text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Baseplate
Body material
mild steel
A=Indexing
20X10
B=Width
125
L=Length
280
A1
240
A2
250

Description

Material
Steel.
Version
Black oxidised.
Function faces ground.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought