text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Clamping Claw
Form
A
Version 1
set
Body material
high carbon steel
Body surface finish
black oxidised
B=Width
40
D=Thread
M16
L=Length
115
B1
16,8
Form definition
without slot key
L1
67,2

Description

Material
Carbon steel.
Version
Black oxidised.
Note
Form A
41375-0012
Claw clamp for M12, hex head bolt M12x55 grade 12.9, washer for clamping tool.

41375-0016
Claw clamp for M16, hex head bolt M16x60 grade 12.9, washer for clamping tool.

In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought