text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Pendulum Jaw
Body material
mild steel
Component material
tool steel
B=Jaw width
125
B
125

Description

Material
Body mild steel.
Jaw plates tool steel.
Version
Body black oxidised.
Vice jaws hardened, bright.
Note
Pendulum jaws are used to hold oblique workpieces.
The jaw plates of the pendulum jaws can be swivelled by ±4°.
Pendulum jaws can also be used as fixed jaws.
Rigid design with 2 fastening screws.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought