Baseplate
mild steel
- Increased clamping range through second baseplate
- Contact face ground
£1,029.11
plus sales tax
Added to your shopping cart
Designation
Baseplate
Body material
mild steel
A=Indexing
31X10
B=Width
125
L=Length
400
A1
350
A2
360
Description
Material
Steel.
Version
Black oxidised.
Function faces ground.
Function faces ground.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.