text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Clamping Pins
Version 1
cup point
Body material
tool steel
D1=Outside diameter
4
R=Application
material up to ca. 1000 N/mm² tensile strength

Description

Material
Tool steel.
Version
Hardened.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought