Modular fastening solutions for mechanical and plant engineering
New at norelem: C-profile mounting rails and accessories
norelem is expanding its range with high-quality C-profile mounting rails and a wide range of accessories. The cold-formed profile rails – also known as installation rails or simply C-profiles – are designed for machine and plant engineering and are suitable for the quick and precise mounting of components, cables, sensors and aggregates.
The mounting rails are available in systems 28 (28 x 15 and 28 x 28 mm) and 41 (41 x 22 and 41 x 41 mm). Their stable C-profile design ensures high bending and torsional strength and safely absorbs tensile and transverse forces perpendicular to the rail axis. The 41 system also features pronounced serrations. Threaded plates and hammerhead screws with serrations are held securely in place – even under high transverse loads.
Thanks to the numerous slotted holes in the mounting rails, profile feet, hammerhead screws, threaded plates, rail connectors, brackets and support clamps, for example, can be attached quickly and easily. With the right accessories, universal installation solutions can be created. If necessary, the rails can be shortened individually.
‘The system offers maximum flexibility. Attachments can be positioned freely and adjusted continuously. Components can be replaced, retrofitted or moved at any time to adapt to new load-bearing and fastening requirements.’
Almir Jakupovic, Head of Sales at norelem