text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Pneumatic Cylinder
Version 1
double-acting
Version 2
external thread
Product type
round cylinder
DIN ISO standard
6432
Body material
stainless steel
Component material
stainless steel
D2=Cylinder Ø
20
F6=Piston force at 6 bar (N)
172
F6=Retraction force at 6 bar (
142
S=Travel
100
D
M08
D1
8
D2
M22X1,5
D3
8
D4
22
D5
21,3
D6
27
E
25,5
E1
16
H
8
L
211
L1
20
L2
24
L3
20
L4
18,5
L5
1,5
L6
167
L7
195
L8
12
P
G1/8
P1
151,5
P2
32
SW
7
SW1
27

Description

Material
Cylinder tube: stainless steel 1.4301.
Endcap: aluminium.
Piston rod: stainless steel 1.4305.
Piston and piston rod seal: polyurethane, NBR.
Cylinder piston: brass.
Piston rod guide bush: sintered bronze.
Version
Cylinder tube: bright.
Endcap: anodised.
Piston rod: bright.
Note
Double-acting pneumatic cylinder acc. to DIN ISO 6432. Piston rod with external thread, position detection for proximity switch and flexible damping on both sides.
Technical Data
Operating principle: double-acting.
Operating medium: filtered and dried air, oiled or not oiled.
Operating pressure: 1 to 10 bar.
Damping: flexible damping on both sides, adjustable.
Mounting position: arbitrary.
Position detection for proximity switch.
Pneumatic connection: DIN EN ISO 228/1.
Temperature range
-20 °C to +80 °C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought