Sensor Holder
polyamide
black
- For fastening sensors and limit switches to aluminium profiles or panel elements
- Fastening piece (optional) offers positive rotation lock
- With no fastening piece, the angle of the sensor holder can be infinitely adjusted
- Compatible with all conventional aluminium profiles
£1.76
plus sales tax
Added to your shopping cart
Designation
Sensor Holder
Body material
polyamide
Body colour
black
D=Diameter
12
PL ALUPROFIL ZUBEHÖR
TRUE
Description
Material
Polyamide fibreglass reinforced.
Version
Black.
Note
For fastening sensors and limit switches to aluminium profiles or panel elements.
Fastening pieces are available for various aluminium profile slot sizes. The fastening piece provides a positive rotation lock and can be adjusted in 15 increments. With no fastening piece the sensor holder can be infinitely adjusted in the angle.
Fastening pieces are available for various aluminium profile slot sizes. The fastening piece provides a positive rotation lock and can be adjusted in 15 increments. With no fastening piece the sensor holder can be infinitely adjusted in the angle.
Drawing reference
1) Fastening piece
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.