text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Roller Element
Form
B
Version 1
with lateral guide
Body material
polyamide
Body colour
black
BN=For slot
8/10
F=Load capacity (N)
100

Description

Material
Housing glass-bead reinforced polyamide.
Rollers POM.
Screws steel.
Version
Housing and rollers black.
Screws electro zinc-plated.
Note
The roller elements are suitable for the manufacture of roller conveyors in any length and width. Suitable for type B and I aluminium profiles. Due to the sprung guide tabs on the bottom, the elements will fit any 8 and 10 slots.

Attachment Form B
Insert the bottom of the housing and rollers into the slot on the aluminium profile. Bring the top of the housing into position and press down. Knocking in or screwing in the screws fastens and secures the roller element in the slot.
Alternatively, the clamps can be removed from the bottom of the housing and the roller element permanently screwed to the aluminium profile using screws and slot keys.
Drawing reference
1) lateral guide
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought