{"product":{"productId":"agid.20277","price":3.21,"name":"Cable clips"},"currency":"GBP"}
Material
Polyamide.
O-ring FPM 70.
O-ring FPM 70.
Version
black.
Show more
Show less
Description
Material
Polyamide.
O-ring FPM 70.
O-ring FPM 70.
Version
black.
Note
The cable clip is a fastening component for cables and hoses with a diameter of up to 12 mm.
Can be mounted on panel elements or aluminium profiles (8 or 10 mm slots) with a cap screw or pan head screw and a slot key. The cables are held in place by the stretched O-ring.
With two separate channels.
Can be mounted on panel elements or aluminium profiles (8 or 10 mm slots) with a cap screw or pan head screw and a slot key. The cables are held in place by the stretched O-ring.
With two separate channels.
Drawing reference
1) O-ring
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.