text.skipToContent text.skipToNavigation
EN
Choose your language

10448-04

Brush elements, plastic for roller rails

  • Quick and easy assembly
  • Suitable for scratch-sensitive goods
  • Flexible movements in two dimensions
  • Compatible with type B and type I
  • Toolless assembly
Special features:

from £6.03

plus sales tax

Description

Material
Polyamide fibres.
Polypropylene brush head.
Polyamide cage, carbon-fibre reinforced.
Version
black.
Note
The brush element is matched to the aluminium profiles for roller rails and can be mounted on them quickly and easily.
With the elastic brush fibres, scratch-sensitive objects can be moved flexibly in two dimensions.
No tools required. Suitable for aluminium profiles Type B and I.